Skip to main content
Renesas Electronics Corporation
High-Efficiency Power Supply for Small Size Displays

Package Information

Pkg. Type:TQFN
Pkg. Code:LVJ
Lead Count (#):20
Pkg. Dimensions (mm):4.0 x 3.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL98607IRTZ-TR5622)Download

Product Attributes

Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Advanced FeaturesOver/Under voltage, Over Current protection and Over temp protection
Boost Current Limit (A)1.4
Input Voltage (Max) (V)4.8
Input Voltage (Min) (V)2.8
Input Voltage Range (V)2.8 - 4.4
Length (mm)4
Logic Voltage (Max)5.5 V
Logic Voltage (Min)1.1 V
MOQ6000
Off Voltage (Min) (V)-5.7
On Voltage (Max) (V)5.5 - 5.5
On Voltage Range (V)5 - 5.7
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 3.0 x 0.75
Pkg. TypeTQFN
Qualification LevelStandard
Thickness (mm)0.75
VBOOST (V)5.65 - 6
VLOGIC1.1 to 5
VOFF/VN-5.7 to -5
Width (mm)3

Description

The ISL98607IRTZR5622 is a high-efficiency power supply for small size displays, like smart phones, requiring ±supply rails. It integrates a boost regulator, LDO, and inverting charge pump that are used to generate two output rails: +5. 5V (default) and -5. 5V (default). The output voltages can be adjusted up to ±5. 7V with 50mV steps using the I2C interface. The device integrates synchronous rectification MOSFETs for the boost regulator and inverting charge pump, which maximizes conversion efficiency. ISL98607IRTZR5622 integrates all compensation and feedback components, which minimizes BOM count and reduces the solution PCB size to 21mm2. The input voltage range, high-efficiency operation, and also very low shutdown current make the device ideal for use in single cell Li-ion battery operated applications. The ISL98607IRTZR5622 is offered in a 20 Ld 3x4mm2 TQFN package, and the device is specified for operation across the -40°C to +85°C ambient temperature range.