Skip to main content
Single Phase Core Controller for VR12.6

Package Information

CAD Model: View CAD Model
Pkg. Type: QFN
Pkg. Code: LZV
Lead Count (#): 20
Pkg. Dimensions (mm): 3.99 x 3.00 x 0.90
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
RoHS (ISL95813IRZ-T) Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 20
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -40 to +85°C
Bias Voltage Range (V) 4.75 - 5.25
IS (Typical) 3.5
Input Voltage (Max) (V) 25
Input Voltage (Min) (V) 4.6
Length (mm) 4
MOQ 6000
Output Current (Max) [Rail 1] (A) 30
Output Voltage (Max) (V) 2.3
Output Voltage (Min) (V) 0.5
Parametric Applications Notebook, Tablets, UltrabooksT, and AIO
Parametric Category Multiphase DC/DC Switching Controllers
Pitch (mm) 0.5
Pkg. Dimensions (mm) 4.0 x 3.0 x 0.90
Pkg. Type QFN
Qualification Level Standard
Thickness (mm) 0.9
VBIAS (Max) (V) 5.25
VBIAS (Min) (V) 4.75
VID Yes
Width (mm) 3

Description

The ISL95813 single-phase controller provides a fully compliant VR12. 6 power supply solution for Intel™ microprocessors. It provides a tightly regulated output voltage that is programmed through a high speed serial bus interface with the CPU. This interface also allows the CPU to acquire real-time information from the voltage regulator (VR), which includes load current and VR temperature. Based on Intersil's Robust Ripple Regulator R3™ Technology, the PWM modulator provides faster transient response and settling time when compared against traditional modulation schemes. Its variable frequency topology also allows for natural period stretching Discontinuous Conduction Mode (DCM) for increased efficiency and power savings in light load situations. The ISL95813 has several other key features that include: DCR current sensing with single NTC thermal compensation; discrete resistor current sensing; differential remote voltage feedback; and user-programmable boot voltage, IMAX, TMAX, voltage transition slew rate and switching frequency.