Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Full VR12.6 specification compliance
  • Wide input voltage range: 4.6V to 25V
  • R3™ control architecture delivers excellent transient response and power state mode transitions
  • Current monitor (IMON) with temperature compensation
  • VRHOT# indicator for CPU protection
  • Digitally selectable switching frequency:
  • 425kHz, 550kHz, 700kHz with ECO and PRO options
  • Enhanced light-load efficiency discontinuous conduction mode operation
  • Ultra small 20 Ld 3mmx4mm QFN package
  • Enable and power-good monitor

Description

The ISL95813 single-phase controller provides a fully compliant VR12. 6 power supply solution for Intel™ microprocessors. It provides a tightly regulated output voltage that is programmed through a high speed serial bus interface with the CPU. This interface also allows the CPU to acquire real-time information from the voltage regulator (VR), which includes load current and VR temperature. Based on Intersil's Robust Ripple Regulator R3™ Technology, the PWM modulator provides faster transient response and settling time when compared against traditional modulation schemes. Its variable frequency topology also allows for natural period stretching Discontinuous Conduction Mode (DCM) for increased efficiency and power savings in light load situations. The ISL95813 has several other key features that include: DCR current sensing with single NTC thermal compensation; discrete resistor current sensing; differential remote voltage feedback; and user-programmable boot voltage, IMAX, TMAX, voltage transition slew rate and switching frequency.

Applications

  • Notebook Computers
  • Tablets, Ultrabooks™, and AIO
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL95813HRZObsoleteN/AIn StockRoHS:EN
QFN20#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-10 to +100°C
ISL95813HRZ-TObsoleteN/AOut of StockRoHS:EN
QFN20#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-10 to +100°C
ISL95813IRZObsoleteN/AOut of StockRoHS:EN
QFN1ku | $2.8820#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CTAIWANTAIWAN
ISL95813IRZ-TObsoleteN/AOut of StockRoHS:EN
QFN20#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?