Skip to main content
Renesas Electronics Corporation
3MHz Dual Step-Down Converters and Dual Low-Input LDOs with I2C Compatible Interface

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LBJ
Lead Count (#):16
Pkg. Dimensions (mm):4.0 x 4.0 x 0.75
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL9305IRTAANLZ-T)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Comm. InterfaceI2C
Control TypeCurrent Mode
Function4-ch PMIC
IQ [Rail 1] (µA)50
Input Voltage (Max) (V)5.5
Input Voltage (Max) [Rail 1]5.5
Input Voltage (Min) (V)2.3
Input Voltage (Min) [Rail 1] (V)2.3
Input Voltage Range (V)2.3 - 5.5
LDOs2
Length (mm)4
MOQ6000
Output Current (Max) [Rail 1] (A)0.8
Output Voltage (Max) (V)5.5
Output Voltage (Max) [Rail 1] (V)5.5
Output Voltage (Min) (V)0.8
Output Voltage (Min) [Rail 1] (V)0.8
Outputs (#)4
PORYes
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Peak Efficiency (%)92
Phases (Max)1
Pitch (mm)0.7
Pkg. Dimensions (mm)4.0 x 4.0 x 0.75
Pkg. TypeTQFN
Qualification LevelStandard
Quiescent Current50 µA
SYNCH CapabilityNo
Switching Frequency Range (Typical) (kHz)3000 - 3000
Thickness (mm)0.75
Topology [Rail 1]Buck
Width (mm)4

Description

The ISL9305 is an integrated mini Power Management IC (mini-PMIC) ideal for applications of powering low-voltage microprocessor or multiple voltage rails with battery as input sources, such as a single Li-ion or Li-Polymer. ISL9305 integrates two high-efficiency 3MHz synchronous step-down converters (DCD1 and DCD2) and two low-input, low-dropout linear regulators (LDO1 and LDO2). The 3MHz PWM switching frequency allows the use of very small external inductors and capacitors. Both step-down converters can enter skip mode under light load conditions to further improve the efficiency and maximize the battery life. For noise sensitive applications, they can also be programmed through I2C interface to operate in forced PWM mode regardless of the load current condition. The I2C interface supports on-the-fly slew rate control of the output voltage from 0. 825V to 3. 6V at 25mV/step size for dynamic power saving. Each step-down converter can supply up to 800mA load current. The default output voltage can be set from 0. 8V to VIN using external feedback resistors on the adjustable version, or the ISL9305 can be ordered in factory pre-set voltage options from 0. 9V to 3. 6V in 50mV step. The ISL9305 also provides two 300mA low dropout (LDO) regulators. The input voltage range is 1. 5V to 5. 5V allowing them to be powered from one of the on-chip step-down converters or directly from the battery. The default LDO power-up output comes with factory pre-set fixed output voltage options between 0. 9V to 3. 3V. The ISL9305 is available in a 4mmx4mm 16 Ld TQFN package.