Skip to main content
Renesas Electronics Corporation
SMBus Level 2 Battery Charger

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LYD
Lead Count (#):28
Pkg. Dimensions (mm):5.0 x 5.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL88733HRTZ-T)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)28
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-10 to +100°C
Audible NoiseNo
Automatic Power Source SelectionNo (Set by Host)
Automatic Trickle Charge (Typical)2.7
Battery Charge Voltage1.024 to 19.2 in 16mV Steps
Battery Charge Voltage Adjustment16mV steps
Battery ChemistryMulti-Cell Li+/Polymer
Battery Leakage Current (Max)2μA (DCIN=0V, No System Load)
Charge Current Limit Accuracy±3
Charging Voltage Accuracy (Max) (±%)0.5
DC Adapter DetectionNo (Set by Host)
Duty Cycle (%)99.6 - 99.6
Input Current Limit Accuracy (% (±))4
Input Voltage (Max) (V)22
Input Voltage (Min) (V)8
Input Voltage Range (V)8 - 22
Length (mm)5
MOQ6000
Parametric CategoryBattery Charger ICs
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.75
Pkg. TypeTQFN
Qualification LevelStandard
Switching Frequency Range (Typical) (kHz)400 - 400
Thickness (mm)0.75
Topology [Rail 1]Fixed Frequency Synchronous Buck
Trickle Charge Current Range64mA to 220mA
Width (mm)5

Description

The ISL88733 is a highly integrated Lithium-ion battery charger controller, programmable over the SMBus system management bus (SMBus). The ISL88733 is intended to be used in a smart battery charger (SBC) within a smart battery system (SBS) that throttles the charge power such that the current from the AC-adapter is automatically limited. High efficiency is achieved with a DC/DC synchronous-rectifier buck converter, equipped with diode emulation for enhanced light load efficiency. The ISL88733 charges one to four Lithium-ion series cells, and delivers up to 8A charge current. Integrated MOSFET drivers and bootstrap diode result in fewer components and smaller implementation area. Low offset current-sense amplifiers provide high accuracy with 10mΩ sense resistors. The ISL88733 provides 0. 5% end-of-charge battery voltage accuracy. The ISL88733 is available in a small 5mm x 5mm 28 Ld Thin (0.8mm) QFN package.