Skip to main content
High Performance Industry Standard Single-Ended Current Mode PWM Controller

Package Information

CAD Model: View CAD Model
Pkg. Type: SOICN
Pkg. Code: MTF
Lead Count (#): 8
Pkg. Dimensions (mm): 4.93 x 3.94 x 0.00
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type SOICN
Lead Count (#) 8
Carrier Type Tube
Moisture Sensitivity Level (MSL) 1
Pitch (mm) 1.3
Pkg. Dimensions (mm) 4.9 x 3.9 x 0.00
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
MOQ 1960
Temp. Range (°C) -40 to +85°C
CAGE code 34371
Control Mode Peak Current Mode
Duty Cycle (%) 100 - 100
FET Driver Output Current (Max) (A) 1
Length (mm) 4.9
No-Load Operating Current 2.9 mA
PWMs (#) 1
Qualification Level Standard
Rating Harsh Environment
Topology Characteristic Flyback
Topology [Rail 1] Single-Ended
UVLO Falling (V) 7.6
UVLO Rising (V) 8.4
VBIAS (Max) (V) 30
Width (mm) 3.9

Description

Support is limited to customers who have already adopted these products.

The ISL8843 is an industry standard drop-in replacement for the popular 28C43 and 18C43 PWM controllers suitable for a wide range of power conversion applications including boost, flyback, and isolated output configurations. Its fast signal propagation and output switching characteristics make this an ideal product for existing and new designs. Features include 30V operation, low operating current, 90µA start-up current, adjustable operating frequency to 2MHz, and high peak current drive capability with 20ns rise and fall times.