Skip to main content
Renesas Electronics Corporation
Ultra Low ON-Resistance, +1.65V to +4.5V, Single Supply, Quad SPDT (Dual DPDT) Analog Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LGU
Lead Count (#):16
Pkg. Dimensions (mm):3.0 x 3.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)16
Carrier TypeTube
Pkg. Dimensions (mm)3.0 x 3.0 x 0.90
Pitch (mm)0.5
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Channels (#)8
Charge Injection (pC)120
Configuration4 x 2:1
Drain Capacitance (pF)212
IS (mA)9.0E-5
Leakage (nA)50
Length (mm)3
MOQ1000
Pkg. TypeQFN
Qualification LevelStandard
RDS (ON) (Ohms)0.25
Source Cap (pf)106
Switch or MUXSwitch/MUX
TOFF (ns)13
TON (ns)15
Thickness (mm)0.9
Type of SwitchSPDT (Dual DPDT)
VCC (Single) (V)1.65 - 4.5
Vcc (V)1.65 to 4.5
Width (mm)3

Description

Support is limited to customers who have already adopted these products.

The Intersil ISL8499 device is a low ON-Resistance, low voltage, bidirectional, Quad SPDT (Dual DPDT) analog switch designed to operate from a single +1. 65V to +4. 5V supply. Targeted applications include battery powered equipment that benefit from low rON (0. 24Ω) and fast switching speeds (tON = 15ns, tOFF = 13ns). The digital logic input is 1. 8V logic-compatible when using a single +3V supply. With a supply voltage of 4. 2V and logic high voltage of 2. 85V at both logic inputs, the part draws only 10µA max of ICC current. Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This part may be used to mux-in additional functionality while reducing ASIC design risk. The ISL8499 is offered in small form factor packages, alleviating board space limitations. The ISL8499 consists of four SPDT switches. It is configured as a dual double-pole/double-throw (DPDT) device with two logic control inputs that control two SPDT switches each. The configuration can be used as a dual differential 2-to-1 multiplexer/demultiplexer. The ISL8499 is pin compatible with the STG3699 and DG2799.