Skip to main content
Renesas Electronics Corporation
Ultra Low ON-Resistance, +1.65V to +4.5V, Single Supply, Dual SPDT Analog Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:TDFN
Pkg. Code:LNM
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)10
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pkg. Dimensions (mm)3.0 x 3.0 x 0.75
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Channels (#)2
Charge Injection (pC)170
Configuration1 x 2:1
FunctionSwitch/MUX
IS (mA)0.0001
Iccq (µA)0.001
Leakage (nA)100
Length (mm)3
MOQ6000
Pitch (mm)0.5
Pkg. TypeTDFN
Qualification LevelStandard
RDS (ON) (Ohms)0.29
Source Cap (pf)62
Switch or MUXSwitch/MUX
TOFF (ns)20
TON (ns)40
Thickness (mm)0.75
Type of SwitchSPDT
VCC (Single) (V)1.65 - 4.5
Vcc (V)1.65 to 4.5
Width (mm)3

Description

The ISL8484 device is a low ON-resistance, low voltage, bidirectional, dual single-pole/double-throw (SPDT) analog switch designed to operate from a single +1. 65V to +4. 5V supply. Targeted applications include battery powered equipment that benefit from low rON (0. 29Ω) and fast switching speeds (tON = 40ns, tOFF = 20ns). The digital logic input is 1. 8V logic-compatible when using a single +3V supply. With a supply voltage of 4. 2V and logic high voltage of 2. 85V at both logic inputs, the part draws only 12µA max of I+ current. Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This part may be used to mux-in additional functionality while reducing ASIC design risk. The ISL8484 is offered in small form factor packages, alleviating board space limitations. The ISL8484 is a committed dual single-pole/double-throw (SPDT) that consist of two normally open (NO) and two normally closed (NC) switches. This configuration can be used as a dual 2-to-1 multiplexer. The ISL8484 is pin compatible with the MAX4684 and MAX4685.