Skip to main content
Ultra Low ON Resistance, Low Voltage, Single Supply 8 to 1 Analog Multiplexer

Package Information

CAD Model: View CAD Model
Pkg. Type: TSSOP
Pkg. Code: MNT
Lead Count (#): 16
Pkg. Dimensions (mm): 5.00 x 4.39 x 0.00
Pitch (mm): 0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (ISL84781IVZ-T7A) Download

Product Attributes

Lead Count (#) 16
Carrier Type Reel
Moisture Sensitivity Level (MSL) 1
Pitch (mm) 0.7
Pkg. Dimensions (mm) 5.0 x 4.4 x 0.00
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -40 to +85°C
Channels (#) 8
Charge Injection (pC) 39
Configuration 1 x 8:1
Drain Capacitance 485
IS (mA) 5.0E-5
Leakage (nA) 15
Length (mm) 5
MOQ 250
Pkg. Type TSSOP
Price (USD) $3.97048
Qualification Level Standard
RDS (ON) (Ohms) 0.41
Source Cap (pf) 65
Supply Voltage Vcc Range 1.6 to 3.6
Switch or MUX MUX
TOFF (ns) 14
TON (ns) 16
VCC (Single) (V) 1.6 - 3.6
Width (mm) 4.4

Description

The Intersil ISL84781 device contains precision, bidirectional, analog switches configured as an 8-channel multiplexer/demultiplexer. It is designed to operate from a single +1.6V to +3.6V supply. The device has an inhibit pin to simultaneously open all signal paths. ON-resistance is 0.4Ω with a +3.0V supply and 0.55Ω with a single +1.8V supply. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 4nA max at +25°C or 40nA max at +85°C with a +3.3V supply. All digital inputs are 1.8V logic-compatible when using a single +3V supply. The ISL84781 is a 8-to-1 multiplexer device that is offered in a 16 Ld TSSOP package, and a 16 Ld thin QFN package.