| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | MNT |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 5.0 x 4.4 x 0.00 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL84781IVZ) | Download |
| Lead Count (#) | 16 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 5.0 x 4.4 x 0.00 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Channels (#) | 8 |
| Charge Injection (pC) | 39 |
| Configuration | 1 x 8:1 |
| Drain Capacitance | 485 |
| IS (mA) | 5.0E-5 |
| Leakage (nA) | 15 |
| Length (mm) | 5 |
| MOQ | 960 |
| Pkg. Type | TSSOP |
| Price (USD) | $2.96708 |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 0.41 |
| Source Cap (pf) | 65 |
| Supply Voltage Vcc Range | 1.6 to 3.6 |
| Switch or MUX | MUX |
| TOFF (ns) | 14 |
| TON (ns) | 16 |
| VCC (Single) (V) | 1.6 - 3.6 |
| Width (mm) | 4.4 |
The Intersil ISL84781 device contains precision, bidirectional, analog switches configured as an 8-channel multiplexer/demultiplexer. It is designed to operate from a single +1.6V to +3.6V supply. The device has an inhibit pin to simultaneously open all signal paths. ON-resistance is 0.4Ω with a +3.0V supply and 0.55Ω with a single +1.8V supply. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 4nA max at +25°C or 40nA max at +85°C with a +3.3V supply. All digital inputs are 1.8V logic-compatible when using a single +3V supply. The ISL84781 is a 8-to-1 multiplexer device that is offered in a 16 Ld TSSOP package, and a 16 Ld thin QFN package.