Skip to main content
Renesas Electronics Corporation
Ultra Low ON-Resistance, Low Voltage, Single Supply, SPST Analog Switches

Package Information

CAD Model:View CAD Model
Pkg. Type:SC70
Pkg. Code:PHF
Lead Count (#):5
Pkg. Dimensions (mm):2.0 x 1.2 x 1.90
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL84715IHZ-T)Download

Product Attributes

Lead Count (#)5
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Channels (#)1
Charge Injection (pC)70
ConfigurationNO
Drain Capacitance (pF)160
IS (mA)1.8E-5
Leakage (nA)3
Length (mm)2
MOQ3000
Pitch (mm)0.7
Pkg. Dimensions (mm)2.0 x 1.2 x 1.90
Pkg. TypeSC70
Qualification LevelStandard
RDS (ON) (Ohms)0.26
Source Cap (pf)68
Switch or MUXSwitch
TOFF (ns)5
TON (ns)9
Thickness (mm)1.9
Type of SwitchSPST
VCC (Single) (V)1.65 - 3.6
Vcc (V)1.65 to 3.6
Width (mm)1.2

Description

The Intersil ISL84715 and ISL84716 devices are low ON-resistance, low voltage, bidirectional, single pole/single throw (SPST) analog switches designed to operate from a single +1. 65V to +3. 6V supply. Targeted applications include battery powered equipment that benefit from low RON resistance, excellent RON flatness, and fast switching speeds (tON = 9ns, tOFF = 5ns). The digital logic input is 1. 8V CMOS compatible when using a single +3V supply. Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This family of parts may be used to switch in additional functionality while reducing ASIC design risk. The ISL8471X are offered in a 5 lead SC70 package, alleviating board space limitations. The ISL84715 has one normally open (NO) switch and ISL84716 has one normally closed (NC) switch.