Skip to main content
Renesas Electronics Corporation
Ultra Low ON-Resistance, Low Voltage, Single Supply, Dual SPDT Analog Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:TDFN
Pkg. Code:LNM
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL84684IRZ)Download

Product Attributes

Lead Count (#)10
Carrier TypeTube
Moisture Sensitivity Level (MSL)2
Pkg. Dimensions (mm)3.0 x 3.0 x 0.75
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Channels (#)4
Charge Injection (pC)94
Configuration2 x 2:1
Drain Capacitance (pF)224
IS (mA)4.0E-5
Leakage (nA)5
Length (mm)3
MOQ2000
Pitch (mm)0.5
Pkg. TypeTDFN
Qualification LevelStandard
RDS (ON) (Ohms)0.35
Source Cap (pf)115
Switch or MUXSwitch/MUX
TOFF (ns)27
TON (ns)50
Thickness (mm)0.75
Type of SwitchSPDT
VCC (Single) (V)1.65 - 3.6
Vcc (V)1.65 to 3.6
Width (mm)3

Description

The Intersil ISL84684 device is a low ON-resistance, low voltage, bidirectional, dual single-pole/double-throw (SPDT) analog switch designed to operate from a single +1. 65V to +3. 6V supply. Targeted applications include battery powered equipment that benefits from low rON (0. 35Ω) and fast switching speeds (tON = 50ns, tOFF = 27ns). The digital logic input is 1. 8V logic-compatible when using a single +3V supply. Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This part may be used to mux-in additional functionality while reducing ASIC design risk. The ISL84684 is offered in small form factor packages, alleviating board space limitations. The ISL84684 is a committed dual single-pole/double-throw (SPDT) that consists of two normally open (NO) and two normally (NC) switches. This configuration can be used as a dual 2-to-1 multiplexer. The ISL84684 is pin compatible with the MAX4684 and MAX4685.