Skip to main content
Renesas Electronics Corporation
Low-Voltage, Dual Supply, SPST, Analog Switches

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MTF
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Channels (#)1
Charge Injection (pC)10
ConfigurationNO
Drain Capacitance (pF)22
IS (mA)0.04
Leakage (nA)2
Length (mm)4.9
MOQ1960
Pkg. TypeSOICN
Qualification LevelStandard
RDS (ON) (Ohms)13
Source Cap (pf)9
Switch or MUXSwitch
TOFF (ns)30
TON (ns)40
Type of SwitchSPST
VCC (Single) (V)6
Vcc (V)±1.5 to ±6
Width (mm)3.9

Description

The ISL84516 and ISL84517 devices are precision, analog switches designed to operate from ±1. 5V to ±6V supplies. Targeted applications include battery powered equipment that benefit from the devices' low power consumption (350mW), low leakage currents, and fast switching speeds. Additionally, excellent RON flatness maintains signal fidelity over the whole input range, while micro packaging alleviates board space limitations. The ISL8451X are single-pole/single-throw (SPST) switches, with the ISL84516 being normally open (NO), and the ISL84517 being normally closed (NC).