| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | MZR |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 7.8 x 4.4 x 0.00 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| RoHS (ISL83387EIVZ) | Download |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 24 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Assembly Location | PHILIPPINES |
| Wafer Fab Location | UNITED STATES |
| Charge-pump Capacitance Value (µF) | 0.1 |
| Data Rate (Mbps) | 0.25 |
| Data Rate RS-485/RS-232 | 0.25 |
| EIA/TIA-232 compliant | Yes |
| ESD Level (contact discharge) | ±8kV |
| ESD Standard | IEC 61000-4-2 |
| High ESD Protection | Yes |
| IS Disabled (μA) | 1 |
| IS Enabled (mA) | 0.3 |
| Length (mm) | 7.8 |
| MOQ | 2480 |
| Manual Shutdown | Yes |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 7.8 x 4.4 x 0.00 |
| Pkg. Type | TSSOP |
| Power Down Current Consumption | 1µA |
| Price (USD) | $1.80124 |
| Qualification Level | Standard |
| Receivers (#) | 3 |
| Rx Disable | No |
| Supply Voltage Vcc (Min) | 3 |
| Supply Voltage Vcc (Min) (V) | 3 |
| Transmitters (#) | 3 |
| Tx/Rx per Port | 3,3 |
| V.28/V.24 compliant | Yes |
| Vcc (V) | 3-5.5 |
| Width (mm) | 4.4 |
The ISL83387E is a 3. 0V to 5. 5V powered RS‑232 transceiver that meets ElA/TIA-232 and V. 28/V. 24 specifications, even at VCC = 3. 0V. Additionally, it provides ±15kV ESD protection (IEC61000-4-2 Air Gap and Human Body Model) on transmitter outputs and receiver inputs (RS‑232 pins). Targeted applications are industrial laptop computers, Palmtops, PDAs, and notebooks where the low operational power consumption and even lower standby power consumption is critical. Efficient on‑chip charge pumps coupled with manual and enhanced automatic powerdown functions reduce the standby supply current to a 1µA trickle. The TSSOP packaging and the use of small, low value capacitors ensure board space savings. Data rates greater than 250kbps are ensured at worst case load conditions. The ISL83387E features a VL pin that adjusts the logic pin output levels and input thresholds to values compatible with the VCC powering the external logic (for example, a UART). The ISL83387E includes an enhanced automatic power‑down function that powers down the on-chip power‑supply and driver circuits. Automatic powerdown occurs when all receiver and transmitter inputs detect no signal transitions for a period of 30 seconds. The ISL83387E powers back up automatically, when it senses a transition on any transmitter or receiver input. Application Note AN9863 summarizes the features of each device comprising the 3V RS-232 family.