Skip to main content
Renesas Electronics Corporation
Wide VIN, 7V to 25V, Single-Phase PWM Controller with Integrated MOSFET Drivers

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LXV
Lead Count (#):16
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):0.7

Environmental & Export Classifications

RoHS (ISL8106CRZ)Download
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQFN
Carrier TypeTube
MOQ1500
IS (Typical)2.2
Input Voltage (Max) (V)25
Input Voltage (Min) (V)7
Lead Count (#)16
Length (mm)4
Moisture Sensitivity Level (MSL)3
Output Current (Max) [Rail 1] (A)12
Output Voltage (Max) (V)3.3
Output Voltage (Min) (V)0.6
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.7
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Qualification LevelStandard
Temp. Range (°C)0 to +70°C
Thickness (mm)0.9
VBIAS (Max) (V)5
VBIAS (Min) (V)5
VIDNo
Width (mm)4

Description

The ISL8106 is a Single-Phase Synchronous-Buck PWM Controller with a input voltage range of +7.0V to +25.0V featuring Intersil's Robust Ripple Regulator (R3) technology that delivers exceptional dynamic response to input voltage and output load transients. Integrated MOSFET drivers, 5V LDO, and bootstrap diode result in fewer components and smaller implementation area for power supply systems. The ISL8106 features a 1.5ms digital soft-start and can be started into a pre-biased output voltage. A resistor divider is used to program the output voltage setpoint. The ISL8106 can be configured to operate in forced-continuous-conduction-mode (FCCM) or in diode-emulation-mode (DEM), which improves light-load efficiency. In FCCM the controller always operates as a synchronous rectifier, switching the bottom-side MOSFET regardless of the output load. With DEM enabled, the bottom-side MOSFET is disabled preventing negative current flow from the output inductor during low load operation. This makes the ISL8106 an excellent choice for all green applications. An audio filter prevents the PWM switching frequency from entering the audible spectrum due to extremely light load while in DEM. A PGOOD pin featuring a unique fault-identification capability significantly reduces system trouble-shooting time and effort. The pull-down resistance of the PGOOD pin is 30Ω for an overcurrent fault, 60Ω for an overvoltage fault, or 90Ω for either an undervoltage fault or during soft-start. Overcurrent protection is accomplished by measuring the voltage drop across the rDS(ON) of the bottom-side MOSFET. A single resistor programs the overcurrent and short-circuit points. Overvoltage and undervoltage protection is monitored at the FB voltage feedback pin.