Skip to main content
Renesas Electronics Corporation
Multi-Cell Li-Ion Battery Manager

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:QNB
Lead Count (#):64
Pkg. Dimensions (mm):10.0 x 10.0 x 1.00
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL78600ANZ-T)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)64
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +105°C
Absolute Cell Voltage Measurement Accuracy2.0mV Max (-20°C to 60°C)
Cell Balancing FETsExternal (Built-in FET Drivers)
Cells Supported (#)2 - 12
Charge/Discharge FET ArrangementBoth
Charge/Discharge FET ControlYes
Charge/Discharge FET LocationBoth
Comm. InterfaceSPI and Proprietary Asynchronous
Daisy ChainYes
GPI+GPIOs (#)0
IS (mA)5.6
ImplementationPack
Integrated Charge/Discharge FET DriveNo
Integrated Current Sense/DetectionNo
Integrated Regulator Output/Reference Output3.3V / 2.5V
Integrated Temperature SenseYes
Internal ADC (bits)14
Length (mm)10
MOQ1000
Pack Voltageup to 63V per Device
Pack Voltage (Op)12 - 80
Parametric CategoryBattery Protectors, Monitors & Balancers
Pitch (mm)0.5
Pkg. Dimensions (mm)10.0 x 10.0 x 1.00
Pkg. TypeTQFP
Qualification LevelAutomotive
SHDN ICC(typ) 15 µA
Series Cellsup to 12 Cells
Sleep/Reset Mode Current (µA)28
Stand Alone CapableState Machine
Thickness (mm)1
Width (mm)10

Description

The ISL78600 Li-ion battery manager IC supervises up to 12 series-connected cells. The part provides accurate monitoring, cell balancing, and extensive system diagnostics functions. Three cell balancing modes are incorporated: Manual Balance mode, Timed Balance mode, and Auto Balance mode. The Auto Balance mode terminates balancing functions when a charge transfer value specified by the host microcontroller has been met. The ISL78600 communicates to a host microcontroller through an SPI interface and to other ISL78600 devices using a robust, proprietary, two-wire daisy chain system. The ISL78600 is offered in a 64 Ld TQFP package and is specified for operation at a temperature range of -40°C to +105°C.