Skip to main content
4-Phase Interleaved Boost PWM Controller with Light Load Efficiency Enhancement

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP-EP
Pkg. Code:QAR
Lead Count (#):44
Pkg. Dimensions (mm):10.01 x 10.01 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL78225ANEZ-T)Download

Product Attributes

Lead Count (#)44
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
Bias Voltage Range (V)4.75 - 5.25
Input Voltage (Max) (V)40
Input Voltage (Max) [Rail 1] (V)40 - 40
Input Voltage (Min) (V)5.6
Input Voltage (Min) [Rail 1] (V)5.6
Integrated MOSFET Driver (s)No
Length (mm)10
MOQ1000
Output Voltage (Min) (V)5.6
Outputs (Max) (#)1
Parametric ApplicationsAutomotive Power Supplies, Start/Stop DC/DC Converter, Fuel Pumps, Injection System, Audio Amplifier Power Supplies, Telecom and Industrial Power Supplies
Parametric CategoryBoost Controllers (External FETs)
Phases (Max)4
Pkg. Dimensions (mm)10.0 x 10.0 x 0.00
Pkg. TypeTQFP-EP
Price (USD)$3.91828
Qualification LevelAutomotive
Topology [Rail 1]Boost
Width (mm)10

Description

The ISL78225 4-phase controller is targeted for applications where high efficiency (>95%) and high power are required. The multiphase boost converter architecture uses interleaved timing to multiply channel ripple frequency and reduce input and output ripple. Lower ripple results in fewer input/output capacitors and therefore lower component cost and smaller implementation area. The ISL78225 has a dedicated pin to initiate the phase dropping scheme for higher efficiency at light load by dropping phases based on the load current, so the switching and core losses in the converter are reduced significantly. As the load increases, the dropped phase(s) are added back to accommodate heavy load transients and improve efficiency. Input current is sensed continuously by measuring the voltage across a dedicated current sense resistor or inductor DCR. This current sensing provides precision channel-current balancing, and per-phase overcurrent protection. A separate totalizing current limit function provides overcurrent protection for all the phases combined. This two-stage current protection provides maximum performance and circuit reliability. ISL78225 can also provide for input voltage tracking via the VREF2 pin. The comparison reference voltage will be the lower of the VREF2 pin or the internal 2V reference. By using a resistor network between VIN and VREF2 pin, the output voltage can track input voltage to limit the output power during automotive cranking conditions. ISL78225 can output a clock signal for expanding operation to 8 phases, which offers high system flexibility. The threshold-sensitive enable input is available to accurately coordinate the start-up of the ISL78225 with any other voltage rail.