| CAD Model: | View CAD Model |
| Pkg. Type: | QSOP |
| Pkg. Code: | MLN |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 8.6 x 3.9 x 0.00 |
| Pitch (mm): | 0.6 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL78223AAZ) | Download |
| Lead Count (#) | 20 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +105°C |
| Control Mode | Peak Current or Voltage Mode (from Peak Current) |
| Duty Cycle (%) | 99 - 99 |
| FET Driver Output Current (Max) (A) | 0.01 |
| Length (mm) | 8.6 |
| MOQ | 580 |
| No-Load Operating Current | 12 |
| PWMs (#) | 6 |
| Parametric Category | Zero Voltage Switching (ZVS) Full Bridge Controllers |
| Pitch (mm) | 0.6 |
| Pkg. Dimensions (mm) | 8.6 x 3.9 x 0.00 |
| Pkg. Type | QSOP |
| Price (USD) | $4.62283 |
| Qualification Level | Automotive |
| Topology [Rail 1] | Zero-Voltage-Switching (ZVS) |
| UVLO Falling (V) | 7 |
| UVLO Rising (V) | 8.75 |
| VBIAS (Max) (V) | 20 |
| Width (mm) | 3.9 |
The ISL78223 is a high performance Zero Voltage Switching (ZVS) full-bridge PWM controller. It achieves ZVS operation by driving the upper bridge FETs at a fixed 50% duty cycle while the lower bridge FETs are trailing-edge modulated with adjustable resonant switching delays. Adding to the ISL78223’s feature set are average current monitoring and soft-start. The average current signal can be used for average current limiting, current sharing circuits, and average current mode control. Additionally, the ISL78223 supports both voltage and current mode control. The ISL78223 features complemented PWM outputs for Synchronous Rectifier (SR) control. The complemented outputs can be dynamically advanced or delayed relative to the PWM outputs using an external control voltage. This advanced BiCMOS design features precision deadtime and resonant delay control and an oscillator adjustable to 2MHz operating frequency. Additionally, Multi-Pulse Suppression ensures alternating output pulses at low duty cycles where pulse skipping may occur. The ISL78223 is rated for the automotive temperature range (-40°C to +105°C).