Skip to main content
3.3V Radiation Hardened CAN Transceiver with Low Power Shutdown and Split Termination Output

Package Information

CAD Model:View CAD Model
Pkg. Type:CFP
Pkg. Code:KCR
Lead Count (#):8
Pkg. Dimensions (mm):6.48 x 6.48 x 0.00
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeExempt
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCFP
Lead Count (#)8
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
DLA SMD5962R1522812VXC
Pb (Lead) FreeExempt
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
CAGE code34371
Common Mode Input Range (V)-7 - 12
DSEE (MeV·cm2/mg)86.4
Die Sale Availability?Yes
FlowRH Hermetic
Length (mm)6.5
Listen ModeNo
Loopback FeatureNo
Maximum Number of Nodes120
Maximum Supply Current (Listen Mode) (mA)2
Maximum VTHRLM (mV)1150
Minimum VHYSLM (mV)50
Minimum VTHFLM (mV)525
Models AvailablePSPICE
PROTO Availability?Yes
Pitch (mm)1.3
Pkg. Dimensions (mm)6.5 x 6.5 x 0.00
Qualification LevelClass V
RatingSpace
Reference OutputNo
SMD URL5962-15228
Shutdown ModeYes
Supply Voltage (V)-15 - 15
Supply Voltage (max) (V)3.6 - 3.6
Supply Voltage (min) (V)3 - 3
TID HDR (krad(Si))100
TID LDR (krad(Si))75
Temp. Range (°C)-55 to +125°C
Transmit/Receive Bus Speeds Up To (Mbps)5
VREF OutputYes
Width (mm)6.5

Description

The ISL72028CSEH is a radiation hardened, 3.3V CAN transceiver that is compatible with the ISO 11898-2 standard for applications calling for Controller Area Network (CAN) serial communication in satellites and aerospace communications and telemetry data processing in harsh industrial environments.

This device can transmit and receive at bus speeds up to 5Mbps. It can drive a 40m cable at 1Mbps per the ISO 11898-2 specification. The device is designed to operate over a common-mode range of -7V to +12V, with a maximum of 120 nodes. The device has three discrete selectable driver rise/fall time options, a low-power shutdown mode, and a split termination output.

The receiver (Rx) inputs feature a “full fail-safe” design, which ensures a logic high Rx output if the Rx inputs are floating, shorted, or terminated but undriven.

The ISL72028CSEH is available in an 8 Ld hermetic ceramic flatpack and die form that operates across the temperature range of -55 °C to +125 °C. The logic inputs are tolerant with 5V systems.

Other CAN transceivers available are the ISL72026CSEH and ISL72027CSEH.