Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
RoHS (ISL71841SEHVX)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeDIE
DLA SMD5962R1522001V9A
Pb (Lead) FreeNo
MOQ100
Temp. Range (°C)-55 to +125°C
CAGE code34371
ConfigurationSingle 32:1
DSEE (MeV·cm2/mg)86.4
Die Sale Availability?Yes
FlowRH Hermetic
Lead CompliantNo
Models AvailablePSPICE
Negative Supply Current (max) (mA)-0.4
Off Leakage Current (max, post-rad) (±nA)100
PROTO Availability?Yes
Positive Supply Current (max) (mA)0.4
Qualification LevelClass V
RatingSpace
SMD URL5962-15220
Supply Current (max, post-rad)±400µA
Supply Voltage (V)-10.8 - 10.8, -16.5 - 16.5
Supply Voltage Range (V)±10.8 to ±16.5
TID HDR (krad(Si))100
TID LDR (krad(Si))50
Tape & ReelNo
Transition Time (max)800ns
rDS(ON ) (max, post-rad) (Ω)500
rDS(ON ) Match between Channels (max, post-rad) (Ω)20

Description

The ISL71841SEH is a radiation hardened, 32-channel, high-ESD-protected multiplexer fabricated using the Renesas proprietary P6SOI (Silicon-on-Insulator) process technology to mitigate single-event effects. It operates with a dual supply voltage ranging from ±10. 8V to ±16. 5V. It has a 5-bit address plus an enable pin that can be driven with adjustable logic thresholds to conveniently select one of 32 available channels. An inactive channel is separated from an active channel by a high impedance, which inhibits any interaction between them. The ISL71841SEH's low rON allows for improved signal integrity and reduced power losses. The ISL71841SEH is also designed for cold sparing, making it excellent for high-reliability applications that have redundancy requirements. It is designed to provide a high impedance to the analog source in a powered-off condition, making it easy to add additional backup devices without loading signal sources. The ISL71841SEH also incorporates input analog overvoltage protection, which disables the switch to protect downstream devices. The ISL71841SEH is available in a 48 Ld CQFP, 44 Ld CLCC, or die form and operates across the extended temperature range of -55°C to +125°C. A 16-channel version in a 28 Ld CDFP is also available.