Skip to main content
Renesas Electronics Corporation
Improved Industry-Standard Single-Ended PWM Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:MSOP
Pkg. Code:MQR
Lead Count (#):8
Pkg. Dimensions (mm):3.0 x 3.0 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMSOP
Carrier TypeTube
MOQ1960
Control ModePeak Current Mode
Duty Cycle (%)50 - 50
FET Driver Output Current (Max) (A)1
Lead Count (#)8
Length (mm)3
Moisture Sensitivity Level (MSL)2
No-Load Operating Current2.3 mA
PWMs (#)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.7
Pkg. Dimensions (mm)3.0 x 3.0 x 0.00
Qualification LevelStandard
Temp. Range (°C)-40 to +85°C
Topology [Rail 1]Single-Ended
UVLO Falling (V)6.6
UVLO Rising (V)7
VBIAS (Max) (V)20
Width (mm)3

Description

Support is limited to customers who have already adopted these products.

The ISL6840, ISL6841, ISL6842, ISL6843, and ISL6844 (ISL684x) family of adjustable frequency, low power, Pulse-Width Modulating (PWM) current mode controllers is designed for a wide range of power conversion applications including boost, flyback, and isolated output configurations. Peak current mode control effectively handles power transients and provides inherent overcurrent protection. This advanced BiCMOS design is pin-compatible with the industry standard 384x family of controllers and offers significantly improved performance. Features include low operating current, 60µA start-up current, adjustable operating frequency to 2MHz, and high peak current drive capability with 20ns rise and fall times.