Skip to main content
Renesas Electronics Corporation
Scalable Single Output Digital PWM Controller with PMBus

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LXO
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQFN
Carrier TypeTube
MOQ1500
Current SharingNo
Dual OutputNo
Dual PhaseNo
Input Voltage (Max) (V)16
Input Voltage (Min) (V)4.75
Integrated MOSFET Driver (s)No
Lead Count (#)24
Length (mm)4
Moisture Sensitivity Level (MSL)3
Output Current (Max) [Rail 1] (A)40
Output Voltage (Max) (V)5.5
Output Voltage (Min) (V)0.45
PMBus/SMBus/I2C0
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Peak Efficiency (%)90
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Qualification LevelStandard
Quiescent Current28 mA
Switching Frequency (KHz)1000 - 1000
Switching Frequency Range (Typical) (kHz)200 - 200
Thickness (mm)0.9
Width (mm)4

Description

This device is no longer supported and is not recommended for new designs.

The ISL68300 with integrated MOSFET drivers and ISL68301 with PWM output simplify designing power supplies for data center, wired and wireless communications, and factory automation equipment. The ISL68300 can drive discrete external MOSFETs directly, while the ISL68301 pairs with Renesas’ smart power stages or DrMOS power stages to create a complete voltage regulator solution.