Skip to main content
Renesas Electronics Corporation
Flexible Double-Ended Voltage-Mode PWM Controller with Voltage Feed Forward

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MNT
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL6740AIVZA-T)Download

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Control ModeVoltage Mode
Duty Cycle (%)100 - 100
FET Driver Output Current (Max) (A)0.01
Length (mm)5
MOQ5000
No-Load Operating Current5 mA
Output Per Driver UGATE Source|Sink0.5|0.5
PWMs (#)2
Parametric CategoryHalf-Bridge & Hard-Switched Full Bridge Controllers
Pitch (mm)0.7
Pkg. Dimensions (mm)5.0 x 4.4 x 0.00
Qualification LevelStandard
Switching Frequency (KHz)2000 - 2000
Topology CharacteristicHalf-Bridge or Full Bridge (Telecom) Hard SW
Topology [Rail 1]Double-Ended
UVLO Falling (V)6.75
UVLO Rising (V)7.25
VBIAS (Max) (V)20
Width (mm)4.4

Description

The ISL6740A is an enhanced ISL6740 PWM controller featuring built-in voltage feed forward functionality. It is pin and feature compatible with the ISL6740 double-ended pulse width modulating (PWM) voltage-mode controller, allowing easy drop-in replacement on existing designs. Voltage feed forward compensates for input voltage variation without intervention of the feedback control loop. It is particularly useful in unregulated bus converters and DC transformers where wide input voltage variation would otherwise result in large output voltage swings. In addition to voltage feed forward compensation, the ISL6740A features an extremely flexible oscillator that allows precise control of frequency, duty cycle, and deadtime. Deadtimes of under 40ns are easily achievable. This advanced BiCMOS design features low operating current, adjustable switching frequency up to 1MHz, adjustable soft-start, internal and external over-temperature protection, fault annunciation, and a bidirectional SYNC signal that allows the oscillator to be locked to paralleled units or to an external clock for noise sensitive applications.