Skip to main content
Renesas Electronics Corporation
Flexible Double Ended Voltage and Current Mode PWM Controllers

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MNT
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL6740IVZ-T)Download

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Control ModeVoltage Mode
Duty Cycle (%)100 - 100
FET Driver Output Current (Max) (A)0.05
Length (mm)5
MOQ2500
No-Load Operating Current5 mA
Output Per Driver UGATE Source|Sink0.5|0.5
PWMs (#)2
Parametric CategoryHalf-Bridge & Hard-Switched Full Bridge Controllers
Pitch (mm)0.7
Pkg. Dimensions (mm)5.0 x 4.4 x 0.00
Qualification LevelStandard
Switching Frequency (KHz)2000 - 2000
Topology CharacteristicHalf-Bridge or Full Bridge (Telecom) Hard SW
Topology [Rail 1]Double-Ended
UVLO Falling (V)6.75
UVLO Rising (V)7.25
VBIAS (Max) (V)20
Width (mm)4.4

Description

ISL6740, ISL6741 Flexible Double-Ended Voltage and Current Mode PWM Controllers The ISL6740, ISL6741 family of adjustable frequency, low power, Pulse Width Modulating (PWM) voltage mode (ISL6740) and current mode (ISL6741) controllers, is designed for a wide range of power conversion applications using half-bridge, full bridge and push-pull configurations. These controllers provide an extremely flexible oscillator that allows precise control of frequency, duty cycle and dead time. This advanced BiCMOS design features low operating current, adjustable switching frequency up to 1MHz, adjustable soft-start, internal and external over-temperature protection, fault annunciation, and a bidirectional SYNC signal that allows the oscillator to be locked to paralleled units or to an external clock for noise sensitive applications.