Skip to main content
Renesas Electronics Corporation
100V Triple Linear Bias Supply

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:LRQ
Lead Count (#):11
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (ISL6720AARZ-T)Download
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeDFN
Carrier TypeReel
MOQ6000
IOUT (Max) (mA)125
Input Voltage (Max) (V)100
Input Voltage (Min) (V)17
Lead Count (#)11
Length (mm)4
Output Voltage (Max) (V)20
Pb (Lead) FreeNo
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Qualification LevelStandard
Temp. Range (°C)-40 to +105°C
Thickness (mm)0.9
Width (mm)4

Description

The ISL6720A is a low cost linear regulator for generating a low voltage bias supply from intermediate distributed voltages commonly used in telecom and datacom applications. It produces three separate outputs, an adjustable 0V to 20V output rated at up to 125mA which can be back-biased from an external source such as an auxiliary transformer winding, a 50mA switched regulated output adjustable between 0V and 15V, and a fixed continuous 5V output rated at 25mA. The ISL6720A may be used as a start-up or a continuous low power regulator. When operating as a start-up regulator, it is capable of sourcing over 100mA from a 100V source for short durations. This period of time allows the power supply to start-up and provide a low voltage alternate power source, such as the output of a transformer winding, to the VIO output. This allows the remaining outputs to be operated from a lower source voltage thereby minimizing power loss.