Skip to main content
Li-ion/Li Polymer Battery Charger

Package Information

CAD Model: View CAD Model
Pkg. Type: QFN
Pkg. Code: LFJ
Lead Count (#): 16
Pkg. Dimensions (mm): 5.00 x 5.00 x 0.90
Pitch (mm): 0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
RoHS (ISL6292-1CR5Z) Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 16
Carrier Type Tube
Moisture Sensitivity Level (MSL) 3
Pitch (mm) 0.8
Pkg. Dimensions (mm) 5.0 x 5.0 x 0.90
Output Voltage (Typical) (V) 4.1
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) See Datasheet
Accepts CC Adapter Yes
Battery Chemistry Single Cell Li+/Polymer
Function Enable, Charge Status, Fault Indication, NTC Input, Timeout Disable, Programmable IMIN, Reference Voltage
Length (mm) 5
MOQ 1200
Output Current 1 (Max) (A) 2.1
Parametric Category Battery Charger ICs
Pkg. Type QFN
Qualification Level Standard
Safety Timer Yes
Self Termination Yes
Thermal Regulation Yes
Thickness (mm) 0.9
VIN1 (Max) (V) 7
VIN1 Trickle Charge (Min) (% CC) 10
Voltage Accuracy (%) 1
Width (mm) 5

Description

The ISL6292 is an integrated single-cell Li-ion or Li-polymer battery charger capable of operating with an input voltage as low as 2.4V. This charger is designed to work with various types of AC adapters or a USB port. The ISL6292 operates as a linear charger when the AC adapter is a voltage source. The battery is charged in a CC/CV (constant current/constant voltage) profile. The charge current is programmable with an external resistor up to 2A. The ISL6292 can also work with a current-limited adapter to minimize the thermal dissipation, in which case, the ISL6292 combines the benefits of both a linear charger and a pulse charger. The ISL6292 features charge current thermal foldback to guarantee safe operation when the printed circuit board is space limited for thermal dissipation. Additional features include preconditioning of an over-discharged battery, an NTC thermistor interface for charging the battery in a safe temperature range, automatic recharge, and thermally enhanced QFN or DFN packages.