Skip to main content
Renesas Electronics Corporation
Single-Phase PWM Regulator for IMVP-6.5 Mobile CPUs and GPUs

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LVG
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeNo
RoHS (ISL62881DHRTZ)Download
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)32
Carrier TypeTube
Pb (Lead) FreeNo
Temp. Range (°C)-10 to +100°C
Bias Voltage Range (V)4.75 - 5.25
Input Voltage (Max) (V)25
Input Voltage (Min) (V)4.5
Length (mm)5
MOQ600
Output Current (Max) [Rail 1] (A)30
Output Voltage (Max) (V)1.5
Parametric ApplicationsMobile GPU & CPU IMVP-6.5
Parametric CategoryMultiphase DC/DC Switching Controllers
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.75
Pkg. TypeTQFN
Qualification LevelStandard
Thickness (mm)0.75
VBIAS (Max) (V)5.25
VBIAS (Min) (V)4.75
VIDYes
Width (mm)5

Description

The ISL62881C provides a complete solution for microprocessor and graphic processor core power supply with its integrated gate drive. Based on Renesas' Robust Ripple regulator (R3™) technology, the PWM modulator compared to traditional modulators, has faster transient settling time, variable switching frequency during load transients and has improved light load efficiency with its ability to automatically change switching frequency. Fully compliant with IMVP6. 5™, the ISL62881C is easily configurable as a CPU or graphics VCORE controllers by offering: responds to DPRSLPVR signals by entering/exiting diode emulations mode; reports regulator output current via the IMON pin; senses current by using a discrete resistor or the inductor; over-temperature thermal compensation of DCR, using a single NTC thermistor; differential sensing to accurately monitor and adjust processor die voltage; minimizes body diode conduction loss in diode emulation mode with its adaptive body diode conduction time. Need to aggressively reduce the output capacitor? The overshoot reduction function is user-selectable and can be disabled for those concerned about increased system thermal stress. Maintaining all the ISL62881C functions, the ISL62881D offers VR_TT# function for thermal throttling control. It also offers the split LGATE function to further improve light load efficiency.