| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LED |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 5.0 x 5.0 x 0.65 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL6144IRZA) | Download |
| Lead Count (#) | 20 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.65 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Assembly Location | MALAYSIA |
| Wafer Fab Location | USA |
| Bias Voltage Range (V) | 9 - 75 |
| Length (mm) | 5 |
| MOQ | 980 |
| Parametric Category | ORing FET Controllers |
| Pitch (mm) | 0.7 |
| Pkg. Type | QFN |
| Price (USD) | $5.2575 |
| Qualification Level | Standard |
| Ramp | Voltage |
| Response Time Dead Short | <300 ns |
| Response Time to PS Slow Turn Off | <100 μs |
| Reverse Voltage Threshold | Resistor-Adjustable (0V to 5.3V) |
| Thickness (mm) | 0.65 |
| Transient Voltage Withstanding (V) | 100 |
| Width (mm) | 5 |
The ISL6144 ORing MOSFET Controller and a suitably sized N-Channel power MOSFET(s) increases power distribution efficiency and availability when replacing a power ORing diode in high current applications. In a multiple supply, fault tolerant, redundant power distribution system, paralleled similar power supplies contribute equally to the load current through various power sharing schemes. Regardless of the scheme, a common design practice is to include discrete ORing power diodes to protect against reverse current flow should one of the power supplies develop a catastrophic output short to ground. In addition, reverse current can occur if the current sharing scheme fails and an individual power supply voltage falls significantly below the others. Although the discrete ORing diode solution has been used for some time and is inexpensive to implement, it has some drawbacks. The primary downside is the increased power dissipation loss in the ORing diodes as power requirements for systems increase. Another disadvantage when using an ORing diode would be failure to detect a shorted or open ORing diode, jeopardizing power system reliability. An open diode reduces the system to single point of failure while a diode short might pose a hazard to technical personnel servicing the system while unaware of this failure. The ISL6144 can be used in 9V to 75V systems having similar power sources and has an internal charge pump to provide a floating gate drive for the N-Channel ORing MOSFET. The High Speed (HS) Comparator protects the common bus from individual power supply shorts by turning off the shorted feed's ORing MOSFET in less than 300ns and ensuring low reverse current. An external resistor-programmable detection level for the HS Comparator allows users to set the N-Channel MOSFET VOUT - VIN trip point to adjust control sensitivity to power supply noise. The Hysteretic Regulating (HR) Amplifier provides a slow turnoff of the ORing MOSFET. This turn-off is achieved in less than 100µs when one of the sourcing power supplies is shutdown slowly for system diagnostics, ensuring zero reverse current. This slow turn-off mechanism also reacts to output voltage droop, degradation, or power-down. An open drain FAULT pin will indicate that a fault has occurred. The fault detection circuitry covers different types of failures; including dead short in the sourcing supply, a short of any two ORing MOSFET terminals, or a blown fuse in the power distribution path.