Skip to main content
Renesas Electronics Corporation
200MHz Single Supply Video Driver With Charge Pump

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:MLG
Lead Count (#):16
Pkg. Dimensions (mm):4.9 x 3.9 x 1.42
Pitch (mm):0.6

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL59833IAZ)Download

Product Attributes

Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Assembly LocationMALAYSIA
Wafer Fab LocationNETHERLANDS
Bandwidth (MHz)200
Channels (#)3
Diff Gain (%)0.07
Diff Phase (°)0.06
EnableYes
Gain Error / Measurement Error (Max)1.5
Gain Min2
IOUT (A)0.05
IS per Amp (mA)32.3
Length (mm)4.9
MOQ776
Noise VN (nV/√Hz)20
Offset Voltage (Max) (mV)25
PSRR (db)62
Pitch (mm)0.6
Pkg. Dimensions (mm)4.9 x 3.9 x 1.42
Pkg. TypeQSOP
Price (USD)$6.67251
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)3 - 3.6
Slew Rate (V/µs)500
Thermal ShutdownNo
Thickness (mm)1.42
Topology [Rail 1]VFA
VOUT (V)5.1
VS (Max) (V)3.6
VS (Min) (V)3
Width (mm)3.9
field__slew_rate_typical_500

Description

The ISL59833 is a revolutionary device that allows true singlesupply operation of video amplifiers. Designed for systems requiring output swing below ground but lacking a negative power supply, the ISL59833 generates the required negative rail internally from a +3. 3V power supply. This allows for DC-accurate coupling of video onto a 75Ω double-terminated line. The buffers have an integrated 6dB, eliminating the need for external gain-setting resistors. An external reference voltage can be applied to the REF pin to shift the analog video level down by the desired amount.