Skip to main content
Renesas Electronics Corporation
Dual, 500MHz Triple, Multiplexing Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LJA
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQFN
Lead Count (#)48
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Bandwidth (MHz)500
ConfigurationDual, Triple 4 to 1
Diff Gain (%)0.008
Diff Phase (°)0.01
Gain Min1.94
IOUT (A)0.135
IS (mA)88
Length (mm)7
MOQ4000
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 0.90
Qualification LevelStandard
Slew Rate (V/µs)1600
Thickness (mm)0.9
Width (mm)7

Description

Support is limited to customers who have already adopted these products.

The ISL59482 contains two independent fixed gain of 2 triple 4:1 MUX amplifiers that feature high slew rate and excellent bandwidth for RGB video switching. Each RGB 4:1 MUX contains binary coded, channel select logic inputs (S0, S1), and separate logic inputs for High Impedance Output (HIZ) and power-down (EN) modes. The HIZ state presents a high impedance at the output so that both RGB MUX outputs can be wired together to form an 8:1 RGB MUX amplifier or, they can be used in R-R, G-G, and B-B pairs to form a 4:1 differential input/output MUX. Separate power-down mode controls (EN1, EN2, ) are included to turn off unneeded circuitry in power sensitive applications. With both EN pins pulled high, the ISL59482 enters a standby power mode consuming just 34mW.