Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
500MHz Triple 4:1 Gain-of-2, Multiplexing Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LLK
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 6.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL59446IRZ)Download
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQFN
Lead Count (#)32
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Bandwidth (MHz)500
ConfigurationTriple 4 to 1
Diff Gain (%)0.008
Diff Phase (°)0.01
Gain Min1.94
IOUT (A)0.135
IS (mA)44
Length (mm)5
MOQ360
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 6.0 x 0.90
Price (USD)$13.08604
Qualification LevelStandard
Slew Rate (V/µs)1600
Thickness (mm)0.9
Width (mm)6

Description

The ISL59446 is a triple channel 4:1 multiplexer featuring integrated amplifiers with a fixed gain of 2, high slew rate and excellent bandwidth for video switching. The device features a three-state output (HIZ), which allows the outputs of multiple devices to be tied together. A power-down mode (ENABLE) is included to turn off unneeded circuitry in power sensitive applications. When the ENABLE pin is pulled high, the part enters a power-down mode and consumes just 14mW.