Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 200MHz -3dB bandwidth
  • Unity-gain stable
  • Low supply current: 8.5mA per amplifier
  • Wide supply range: ±2.5V to ±15V dual-supply and 5V to 30V single-supply
  • High slew rate: 300V/µs
  • Fast settling: 75ns to 0.1% for a 10V step
  • Wide output voltage swing: -12.75V/+13.4V with VS = ±15V, RL = 1kΩ
  • Enhanced replacement for EL2244
  • Pb-free plus anneal available (RoHS compliant)

Description

The ISL55002 is a high speed, low power, low cost monolithic operational amplifier. The ISL55002 is unity-gain stable and features a 300V/µs slew rate and 200MHz bandwidth while requiring only 8. 5mA of supply current per amplifier. The power supply operating range of the ISL55002 is from ±15V down to ±2. 5V. For single-supply operation, the ISL55002 operates from 30V down to 5V. The ISL55002 also features an extremely wide output voltage swing of -12. 75V/+13. 4V with VS = ±15V and RL = 1kΩ. At a gain of +1, the ISL55002 has a -3dB bandwidth of 200MHz with a phase margin of 55°. Because of its conventional voltage-feedback topology, the ISL55002 allow the use of reactive or non-linear elements in its feedback network. This versatility combined with low cost and 140mA of output-current drive makes the ISL55002 an ideal choice for price-sensitive applications requiring low power and high speed. The ISL55002 is available in an 8 Ld SO package and is specified for operation over the full -40°C to +85°C temperature range.

Applications

  • Video amplifiers
  • Single-supply amplifiers
  • Active filters/integrators
  • High speed sample-and-hold
  • High speed signal processing
  • ADC/DAC buffers
  • Pulse/RF amplifiers
  • Pin diode receivers
  • Log amplifiers
  • Photo multiplier amplifiers
  • Difference amplifiers
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL55002IBZObsoleteN/AIn StockRoHS:EN
SOICN8#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL55002IBZ-T13ObsoleteN/AOut of StockRoHS:EN
SOICN8#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL55002IBZ-T7ObsoleteN/AOut of StockRoHS:EN
SOICN8#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C