Skip to main content
Renesas Electronics Corporation
High-Speed USB 2.0 (480Mbps) Multiplexer with Overvoltage Protection (OVP) and Overvoltage Indicator Output

Package Information

CAD Model:View CAD Model
Pkg. Type:TDFN
Pkg. Code:LNM
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL54224IRTZ-T)Download

Product Attributes

Lead Count (#)10
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.75
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
BW USB Full-Speed (MHz)780
BW USB High-Speed (MHz)780
ConfigurationHS/FS
IS (mA)0.023
Length (mm)3
MOQ6000
Pkg. TypeTDFN
Qualification LevelStandard
Supply Voltage Vdd (V)5.25 - 5.25
Switch ControlLogic Level
Thickness (mm)0.75
VDD Range (V) (V)2.7 - 5.25
Width (mm)3

Description

The ISL54224 is a single supply dual 2:1 multiplexer that can operate from a single 2.7V to 5.25V supply. It contains two Single Pole/Double Throw (SPDT) switches configured as a DPDT. The part was designed for switching of USB data signals in portable battery-powered products. The 6.5Ω switches were specifically designed to pass USB High-Speed/Full-Speed data signals. They have high bandwidth and low capacitance to pass USB High-Speed data signals with minimal distortion. The ISL54224 has overvoltage protection (OVP) circuitry on the D-/D+ com pins that opens the USB in-line switches when the voltage at these pins exceeds 3.8V (typ.) or goes negative by -0.5V (typ.). It isolates fault voltages up to +5.25V or down to -5V from getting passed to the other side of the switch, thereby protecting the USB transceivers. The digital logic inputs are 1.8V logic compatible when operated with a 2.7V to 3.6V supply. The ISL54224 has an open drain OE/ALM pin that can be driven Low to open all switches and outputs a Low when the OVP circuitry is activated. It can be used to facilitate proper bus disconnect and connection when switching between the USB sources. The ISL54224 is available in 10 Ld 1.8mm x 14mm µTQFN and 10 Ld TDFN packages. It operates over a temperature range of -40 °C to +85 °C.