| CAD Model: | View CAD Model |
| Pkg. Type: | TDFN |
| Pkg. Code: | LNM |
| Lead Count (#): | 10 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 0.75 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL54220IRTZ-T) | Download |
| Lead Count (#) | 10 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.75 |
| Pitch (mm) | 0.5 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| BW USB Full-Speed (MHz) | 742 |
| BW USB High-Speed (MHz) | 742 |
| Configuration | HS/FS |
| IS (mA) | 3.0E-5 |
| Length (mm) | 3 |
| MOQ | 6000 |
| Pkg. Type | TDFN |
| Qualification Level | Standard |
| Supply Voltage Vdd (V) | 5.5 - 5.5 |
| Switch Control | Logic Level |
| Thickness (mm) | 0.75 |
| VDD Range (V) (V) | 2.7 - 5.5 |
| Width (mm) | 3 |
The ISL54220 is a single supply dual 2:1 multiplexer that can operate from a single 2.7V to 5.5V supply. It contains two Single Pole/Double Throw (SPDT) switches configured as a DPDT. The part was designed for switching or routing of USB High-Speed signals and/or USB Full-Speed signals in portable battery-powered products. The 6Ω switches can swing rail-to-rail and were specifically designed to pass USB Full-Speed data signals that range from 0V to 3.3V and USB High-Speed data signals that range from 0V to 400mV. They have high bandwidth and low capacitance to pass USB High-Speed data signals with minimal distortion. The digital logic inputs are 1.8V logic compatible when operated with a 2.7V to 3.6V supply. The ISL54220 has an output enable pin to open all the switches. The ISL54220 is available in 10 Ld 1.8mm x 1.4mm µTQFN, 10 Ld TDFN and 10 Ld MSOP packages. It operates over a temperature range of -40 °C to +85 °C.