Skip to main content
Renesas Electronics Corporation
Ultra Low ON-Resistance, Low Voltage, Single Supply, SPDT Analog Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PBK
Lead Count (#):6
Pkg. Dimensions (mm):2.9 x 1.6 x 0.00
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL54053IHZ-T)Download

Product Attributes

Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pitch (mm)1
Pkg. Dimensions (mm)2.9 x 1.6 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Channels (#)1
Charge Injection (pC)26
ConfigurationMIX
Drain Capacitance (pF)48
IS (mA)0.0001
Leakage (nA)20
Length (mm)2.9
MOQ3000
Pkg. TypeSOT23
Qualification LevelStandard
RDS (ON) (Ohms)0.86
Source Cap (pf)16
Switch or MUXSwitch/MUX
TOFF (ns)10
TON (ns)24
Type of SwitchSPDT
VCC (Single) (V)1.85 - 5.5
Vcc (V)1.85 to 5.5
Width (mm)1.6

Description

The Intersil ISL54053 device is a low ON-resistance, low voltage, bidirectional, single pole/double throw (SPDT) analog switch designed to operate from a single +1. 8V to +5. 5V supply. Targeted applications include battery powered equipment which benefit from low rON (0. 8Ω) and fast switching speeds (tON = 24ns, tOFF = 10ns). The digital logic input is 1. 8V logic compatible when using a single +3. 0V supply. Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This part may be used to mux-in additional functionality while reducing ASIC design risk. The ISL54053 is offered in the 6 Ld 1. 2mmx1. 0mmx0. 5mm µTDFN and 6 Ld SOT-23 packages, alleviating board space limitations. The ISL54053 is a committed SPDT that consists of one normally open (NO) and one normally closed (NC) switch. This configuration can also be used as a 2-to-1 multiplexer.