Skip to main content
Renesas Electronics Corporation
10-Bit Video Analog Front End (AFE) with Measurement and Auto-Adjust Features

Package Information

CAD Model:View CAD Model
Pkg. Type:MQFP
Pkg. Code:QFE
Lead Count (#):128
Pkg. Dimensions (mm):20.0 x 14.0 x 2.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2a
Pb (Lead) FreeYes
RoHS (ISL51002CQZ-165)Download
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMQFP
Lead Count (#)128
Carrier TypeTray
Moisture Sensitivity Level (MSL)2a
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
Auto Phase AdjustYes
Conversion Rate (Max) (kSPS)165000
Length (mm)20
MOQ660
Phase Locked Loop Jitter (Typical)250
Pitch (mm)0.5
Pkg. Dimensions (mm)20.0 x 14.0 x 2.75
Qualification LevelStandard
Resolution (bits)10
Sync MeasurementYes
Thickness (mm)2.75
Typical Power Dissipation at Max Conversion Rate (mW)980
Width (mm)14

Description

The ISL51002 3-channel, 10-bit analog front-end (AFE) contains all the functionality needed to digitize analog YPbPr video from HDTV tuners, set-top boxes, SD and HD DVDs, as well as RGB graphics signals from personal computers and workstations. The fourth-generation analog design delivers 10-bit performance and a 165MSPS maximum conversion rate supporting resolutions up to 1080p/UXGA at 60Hz. The front end's programmable input bandwidth ensures sharp, low noise images at all resolutions. To accelerate and simplify mode detection, the ISL51002 integrates a sophisticated set of measurement tools that fully characterizes the video signal and timing, offloading the host microcontroller. Automatic Black Level Compensation (ABLC™) eliminates part-to-part offset variation, ensuring perfect black level performance in every application. The ISL51002's Digital PLL generates a pixel clock from the analog source's HSYNC or SOG (Sync-On-Green) signals. Pixel clock output frequencies range from 10MHz to 165MHz with a sampling clock jitter of 250ps peak-to-peak (p-p).