Skip to main content
Renesas Electronics Corporation
Low-Voltage, Single Supply, DPDT High Performance Analog Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:MSOP
Pkg. Code:MRM
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL43410IUZ)Download

Product Attributes

Lead Count (#)10
Carrier TypeTube
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Channels (#)4
Charge Injection (pC)3
Configuration2 x 2:1
Drain Capacitance (pF)12
IS (mA)1.0E-7
Leakage (nA)1
Length (mm)3
MOQ5880
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.85
Pkg. TypeMSOP
Qualification LevelStandard
RDS (ON) (Ohms)45
Source Cap (pf)4
Switch or MUXSwitch/MUX
TOFF (ns)24
TON (ns)25
Thickness (mm)0.85
Type of SwitchDPDT
VCC (Single) (V)2 - 12
Vcc (V)2 to 12
Width (mm)3

Description

The Intersil ISL43410 is a precision, bidirectional, analog switch configured as a double pole/double throw (DPDT) switch. The ISL43410 is designed to operate from a single +2V to +12V supply. It is equipped with an inhibit pin to simultaneously open all signal paths. ON-resistance is 115Ω with a +5V supply, 45Ω with a +12V supply, and 190Ω with a +3V supply. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 3nA at +25°C or 5nA at +85°C. All digital inputs have 0. 8V to 2. 4V logic thresholds ensuring TTL/CMOS logic compatibility when using a single +5V supply. Some of the smallest packages are available, alleviating board space limitations, and making Intersil's newest line of low-voltage switches an ideal solution. The ISL43410 is a DPDT, which is perfect for use in 2-to-1 multiplexer applications.