Skip to main content
Renesas Electronics Corporation
Low-Voltage, Single and Dual Supply, Quad SPDT, Analog Switches

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:MJL
Lead Count (#):20
Pkg. Dimensions (mm):7.2 x 5.3 x 1.73
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL43240IAZ-T7A)Download

Product Attributes

Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pitch (mm)0.7
Pkg. Dimensions (mm)7.2 x 5.3 x 1.73
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Channels (#)8
Charge Injection (pC)5
Configuration4 x 2:1
Drain Capacitance30
IS (mA)1.0E-5
Leakage (nA)0.4
Length (mm)7.2
MOQ250
Pkg. TypeSSOP
Qualification LevelStandard
RDS (ON) (Ohms)18
Source Cap (pf)10
Supply Voltage Vcc Range2 to 12, ±2 to ±6
Switch or MUXSwitch/MUX
TOFF (ns)40
TON (ns)52
Thickness (mm)1.73
Type of SwitchSPDT
VCC (Single) (V)2 - 12
Width (mm)5.3

Description

The Intersil ISL43240 device is a CMOS, precision, quad SPDT analog switch designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. Targeted applications include battery powered equipment that benefit from the devices’ low power consumption (5µW), low leakage currents (5nA max), and fast switching speeds (tON = 52ns, tOFF = 40ns). A 5Ω maximum rON flatness ensures signal fidelity, while channel-to-channel mismatch is guaranteed to be less than 2Ω. The ISL43240 is a quad single-pole/double-throw (SPDT) device and can be used as a quad SPDT, a quad 2:1 multiplexer, a single 4:1 multiplexer or a dual 2-channel differential multiplexer. Table 1 summarizes the performance of this family.