Skip to main content
Renesas Electronics Corporation
Low-Voltage, Single and Dual Supply, Quad SPST, High Performance Analog Switches

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MNT
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeTube
Pkg. Dimensions (mm)5.0 x 4.4 x 0.00
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Channels (#)4
Charge Injection (pC)5
ConfigurationNC
Drain Capacitance (pF)34
IS (mA)1.0E-5
Leakage (nA)0.2
Length (mm)5
MOQ1920
Pitch (mm)0.7
Pkg. TypeTSSOP
Qualification LevelStandard
RDS (ON) (Ohms)18
Source Cap (pf)10
Switch or MUXSwitch
TOFF (ns)40
TON (ns)52
Type of SwitchSPST
VCC (Single) (V)2 - 12
Vcc (V)2 to 12, ±2 to ±6
Width (mm)4.4

Description

Support is limited to customers who have already adopted these products.

The Intersil ISL43143-ISL43145 devices are CMOS, precision, quad SPST analog switches designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. Targeted applications include battery powered equipment that benefit from the devices' low power consumption (1µW), low leakage currents (5nA max), and fast switching speeds (tON = 52ns, tOFF = 40ns). A 5Ω maximum RON flatness ensures signal fidelity, while channel-to-channel mismatch is guaranteed to be less than 2Ω. The ISL43143/ISL43144/ISL43145 are quad single-pole/ single-throw (SPST) devices. The ISL43143 has four normally closed (NC) switches; the ISL43144 has four normally open (NO) switches; the ISL43145 has two NO and two NC switches and can be used as a dual SPDT, or a dual 2:1 multiplexer.