Skip to main content
Low-Voltage, Single and Dual Supply, High Performance, Quad SPST, Analog Switches

Package Information

CAD Model: View CAD Model
Pkg. Type: QFN
Pkg. Code: LGU
Lead Count (#): 16
Pkg. Dimensions (mm): 3.0 x 3.0 x 0.90
Pitch (mm): 0.5

Environmental & Export Classifications

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542.39.0090
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#) 16
Carrier Type Reel
Pitch (mm) 0.5
Pkg. Dimensions (mm) 3.0 x 3.0 x 0.90
Pb (Lead) Free No
Temp. Range (°C) -40 to +85°C
Channels (#) 4
Charge Injection (pC) 1
Configuration MIX
Drain Capacitance 14
IS (mA) 5.0E-5
Leakage (nA) 0.01
Length (mm) 3
MOQ 6000
Pkg. Type QFN
Qualification Level Standard
RDS (ON) (Ohms) 50
Source Cap (pf) 7
Supply Voltage Vcc Range 2 to 12, ±2 to ±6
Switch or MUX Switch
TOFF (ns) 15
TON (ns) 40
Thickness (mm) 0.9
Type of Switch SPST
VCC (Single) (V) 2 - 12
Width (mm) 3

Description

Support is limited to customers who have already adopted these products.

The Intersil ISL43140-ISL43142 devices are CMOS, precision, quad analog switches designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. Targeted applications include battery powered equipment that benefit from the devices' low power consumption (1µW), low leakage currents (1nA max), and fast switching speeds (tON = 30ns, tOFF = 18ns). A 12Ω maximum RON flatness ensures signal fidelity, while channel-to-channel mismatch is guaranteed to be less than 2. 5Ω. The 3mm x 3mm Quad No- Lead Flatpack (QFN) package alleviates board space limitations, making this newest line of low-voltage switches an ideal solution. The ISL43140/ISL43141/ISL43142 are quad single-pole/ single-throw (SPST) devices. The ISL43140 has four normally closed (NC) switches; the ISL43141 has four normally open (NO) switches; the ISL43142 has two NO and two NC switches and can be used as a dual SPDT, or a dual 2:1 multiplexer.