Skip to main content
Renesas Electronics Corporation
11.1Gb/s Lane Extender

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LYA
Lead Count (#):16
Pkg. Dimensions (mm):3.0 x 3.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (ISL36111DRZ-T7)Download
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQFN
Carrier TypeReel
Channels (#)1
Lead Count (#)16
Length (mm)3
MOQ1000
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.90
Qualification LevelStandard
Temp. Range (°C)0 to +70°C
Thickness (mm)0.9
VS (V)1.2
Width (mm)3

Description

The ISL36111 is a settable single-channel receive-side equalizer with extended functionality for advanced protocols operating with line rates up to 11.1Gb/s such as 10G Ethernet. The ISL36111 compensates for the frequency-dependent attenuation of copper twin-axial cables, extending the signal reach up to at least 10m on 28AWG cable. The small form factor, highly-integrated design is ideal for high-density data transmission applications including active copper cable assemblies. The equalizing filter within the ISL36111 can be set to provide optimal signal fidelity for a given media and length. The compensation level for the filter is set by two external control pins. Operating on a single 1.2V power supply, the ISL36111 enables channel throughputs of 10Gb/s to 11.1Gb/s while supporting lower data rates including 8.5, 6.25, 5, 4.25, 3.125, and 2.5Gb/s. The ISL36111 uses current mode logic (CML) input/output and is packaged in a 3mm x 3mm 16 lead QFN. The device supports LOS functionality for module applications.