Skip to main content
Renesas Electronics Corporation
5V, ±15kV ESD Protected, Two Port, Dual Protocol (RS-232/RS-485) Transeiver in a SSOP Package

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:MJM
Lead Count (#):28
Pkg. Dimensions (mm):10.2 x 5.3 x 1.75
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL33354EIAZ)Download

Product Attributes

Lead Count (#)28
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Country of AssemblyPHILIPPINES, MALAYSIA
Country of Wafer FabricationUSA
Data Rate RS-485/RS-23220, 0.115
ESD Level (contact discharge)±15kV
ESD StandardHBM
High ESD (kV)15
Length (mm)10.2
Loopback FeatureNo
MOQ705
Operating Supply Current Icc RS-485/RS-2323.7
Pitch (mm)0.7
Pkg. Dimensions (mm)10.2 x 5.3 x 1.75
Pkg. TypeSSOP
Port Assignmentfixed
Ports (#)2
Price (USD)$2.54099
Qualification LevelStandard
RS-232 Data Rate (kbps)650
RS-232 Tx/Rx (#)4,4
RS-485 Rx Failsafe TypeFull
RS-485/-422 Data Rate (Mbps)0.115, 20
RS-485/-422 Slew-Rate LimitedYes
RS-485/-422 Tx/Rx (#)2,2
RXEN PolarityLow
SHDN ICC55 µA
Supported ProtocolsRS-232, RS-422, RS-485
Thickness (mm)1.75
Tx/Rx per Port2/2 RS-232; 1/1 RS-485, RS-422
VCC (V)5
VL PinNo
VLOGIC Supply Pin?No
Width (mm)5.3

Description

The ISL33354E, ISL33357E are two port interface ICs where port 1 is configured as a dual (2 Tx, 2 Rx) RS-232 transceiver, and port 2 is a single RS-485/422 transceiver. An on-board charge pump generates RS-232 compliant ±5V Tx output levels from a single VCC supply as low as 4. 5V. The transceivers are RS-232 compliant, with the Rx inputs handling up to ±25V. The port 2 transceiver supports both the RS-485 and RS-422 differential communication standards. The receiver features full fail-safe operation, so the Rx output remains in a high state if the inputs are open or shorted together. The transmitter supports two data rates, one of which is slew rate limited for problem free communication at low data rates. The active low Rx enable pin (RE485) allows Tx/Rx direction control, via a single signal, simply by connecting the corresponding DE485 and RE485 pins together. The ISL33354E and ISL33357E also include a shutdown function, which disables the Tx and Rx outputs, disables the charge pumps and places the IC in a low current (55µA) mode. The ISL33357E is a QFN packaged device for space constrained applications.