Skip to main content
Renesas Electronics Corporation
Isolated 40Mbps RS-485 PROFIBUS Transceiver

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICW
Pkg. Code:MMB
Lead Count (#):16
Pkg. Dimensions (mm):10.1 x 7.4 x 2.01
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOICW
Carrier TypeReel
MOQ250
Data Rate (Mbps)40
Half/Full DuplexHalf
IDD1 (mA)4
IDD2 (mA)5
Isolation Rating (kV)2.5
Lead Count (#)16
Length (mm)10.1
Pb (Lead) FreeNo
Pitch (mm)1.3
Pkg. Dimensions (mm)10.1 x 7.4 x 2.01
Price (USD)$6.77862
Primary FeatureIsolated RS-485/422
Qualification LevelStandard
Temp. Range (°C)-40 to +125°C
Thickness (mm)2.01
VDD1 (V)3 - 5.5
VDD2 (V)4.5 - 5.5
Width (mm)7.4
Working Voltage (Vrms)600

Description

The ISL32740E is a galvanically isolated high-speed differential bus transceiver, designed for bidirectional data communication on balanced transmission lines. The device uses giant magnetoresistance (GMR) as its isolation technology. The part is available in a 16 Ld QSOP package offering unprecedented miniaturization, and in a 16 Ld SOICW package providing a true 8mm creepage distance. The ISL32740E is PROFIBUS compliant, including the rigorous PROFIBUS differential output voltage specifications. A unique ceramic/polymer composite barrier provides excellent isolation and 44,000 years of barrier life. The device is compatible with 3V as well as 5V input supplies, allowing an interface to standard microcontrollers without additional level shifting. Current limiting and thermal shutdown features protect against output short circuits and bus contention that may cause excessive power dissipation. Receiver inputs are a full fail-safe design, ensuring a logic high R-output if A/B are floating or shorted.