| CAD Model: | View CAD Model |
| Pkg. Type: | SOICW |
| Pkg. Code: | MMB |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 10.1 x 7.4 x 2.01 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SOICW |
| Carrier Type | Reel |
| MOQ | 1000 |
| Data Rate (Mbps) | 40 |
| Half/Full Duplex | Half |
| IDD1 (mA) | 4 |
| IDD2 (mA) | 5 |
| Isolation Rating (kV) | 2.5 |
| Lead Count (#) | 16 |
| Length (mm) | 10.1 |
| Pb (Lead) Free | No |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 10.1 x 7.4 x 2.01 |
| Primary Feature | Isolated RS-485/422 |
| Qualification Level | Standard |
| Temp. Range (°C) | -40 to +125°C |
| Thickness (mm) | 2.01 |
| VDD1 (V) | 3 - 5.5 |
| VDD2 (V) | 4.5 - 5.5 |
| Width (mm) | 7.4 |
| Working Voltage (Vrms) | 600 |
The ISL32740E is a galvanically isolated high-speed differential bus transceiver, designed for bidirectional data communication on balanced transmission lines. The device uses giant magnetoresistance (GMR) as its isolation technology. The part is available in a 16 Ld QSOP package offering unprecedented miniaturization, and in a 16 Ld SOICW package providing a true 8mm creepage distance. The ISL32740E is PROFIBUS compliant, including the rigorous PROFIBUS differential output voltage specifications. A unique ceramic/polymer composite barrier provides excellent isolation and 44,000 years of barrier life. The device is compatible with 3V as well as 5V input supplies, allowing an interface to standard microcontrollers without additional level shifting. Current limiting and thermal shutdown features protect against output short circuits and bus contention that may cause excessive power dissipation. Receiver inputs are a full fail-safe design, ensuring a logic high R-output if A/B are floating or shorted.