Skip to main content
Renesas Electronics Corporation
Ultra-Low EMI, Smallest Package Isolated RS-485 Transceiver

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:MMA
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.0 x 1.42
Pitch (mm):0.6

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQSOP
Carrier TypeReel
MOQ250
Data Rate (Mbps)4
Half/Full DuplexHalf
IDD1 (mA)4
IDD2 (mA)5
Isolation Rating (kV)2.5
Lead Count (#)16
Length (mm)5
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.6
Pkg. Dimensions (mm)5.0 x 4.0 x 1.42
Primary FeatureIsolated RS-485/422
Qualification LevelStandard
Temp. Range (°C)-40 to +85°C
Thickness (mm)1.42
VDD1 (V)3 - 5.5
VDD2 (V)4.5 - 5.5
Width (mm)4
Working Voltage (Vrms)600

Description

The ISL32704E is a galvanically isolated, differential bus transceiver designed for bidirectional data transmission and meeting the RS-485 and RS-422 standards for balanced communication. Each of the bus terminals, A and B, is protected against ±15kV ESD strikes without latch-up. The device uses giant magnetoresistance (GMR) as isolation technology. A unique ceramic/polymer composite barrier provides excellent isolation and virtually unlimited barrier life. The part is available in a 16 Ld QSOP package offering unprecedented miniaturization, and in a 16 Ld wide-body SOIC package providing true 8mm creepage distance. The ISL32704E delivers a minimum differential output voltage of 1. 5V into a 54Ω differential load for excellent data integrity over long cable lengths. The device is compatible with 3V and 5V input supplies, allowing interface to standard microcontrollers without additional level shifting. Current limiting and thermal shutdown features protect against output short circuits and bus contention that may cause excessive power dissipation. Receiver inputs feature a “fail-safe if open” design, ensuring a logic high R-output if A/B are floating.