Skip to main content
Renesas Electronics Corporation
±16.5kV ESD Protected, +125°C, 1.8V to 3.6V, Low Power, SOT-23, RS-485/RS-422 Transmitters

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PBX
Lead Count (#):6
Pkg. Dimensions (mm):2.9 x 1.7 x 0.00
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
RoHS (ISL32613EFHZ-T)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Advanced FeaturesLow Power
Devices Allowed on Bus256
High ESD ProtectionYes-IEC61000
Hot PlugYes
IS Enabled/Disabled20 µA
Length (mm)2.9
MOQ3000
Pitch (mm)1
Pkg. Dimensions (mm)2.9 x 1.7 x 0.00
Pkg. TypeSOT23
Primary FeatureESD Protected RS-485/422
Qualification LevelStandard
Receivers (#)0
SHDN ICC.01 µA
Secondary FeatureLow Power
Slew Rate LimitedYes
Supply Voltage Vcc (Min)1.8
Supply Voltage Vcc (Min) (V)1.8
Transmitters (#)1
Tx/Rx EnableYes
VL PinNo
Vcc (V)1.8-3.6
Width (mm)1.7

Description

The ISL32613E and ISL32614E are ±16. 5kV HBM ESD protected (7kV IEC61000 contact), 1. 8V powered, single transmitters for differential communication. These drivers have very low bus currents (±40µA), so they present less than a 1/8 unit load to the bus. The low bus currents allow more than 256 transmitters on the network without violating the RS-485 specification’s 32 unit load maximum and without using repeaters. Hot plug circuitry ensures that the Tx outputs remain in a high impedance state while the power supply stabilizes. Both ICs use slew rate limited drivers, which reduce EMI and minimize reflections from improperly terminated transmission lines or unterminated stubs in multidrop and multipoint applications. The ISL32613E is more slew rate limited for data rates up to 128kbps, while the less limited ISL32614E is useful for data rates up to 256kbps. For companion low power single RS-485 receivers, see the ISL32610E datasheet.