Skip to main content
Renesas Electronics Corporation
Non-Linear Output Current, Low Power Ambient Light Photo Detect IC

Package Information

CAD Model:View CAD Model
Pkg. Type:HODFN
Pkg. Code:LRD
Lead Count (#):6
Pkg. Dimensions (mm):2.0 x 2.1 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

RoHS (ISL29009IROZ-T7)Download
Moisture Sensitivity Level (MSL)3OP
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeHODFN
Carrier TypeReel
MOQ3000
Dark Current @ Ev=0Lux (nA)2
Delay Time, Falling Edge5μs @ 1000Lux
Delay Time, Rising Edge280μs @ 1000Lux
EnableYes
Fall Time (@1000 Lux) (μs)1290
Lead Count (#)6
Length (mm)2
Lux Range (lux)10000
Moisture Sensitivity Level (MSL)3OP
Output Current @ EV=100Lux (μA)1.8
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
Peak Spectral Sensitivity (nm)550
Pitch (mm)0.7
Pkg. Dimensions (mm)2.0 x 2.1 x 0.00
Qualification LevelStandard
Rise Time (Light Sensor)20µs @ 1000Lux
Supply Current @ EV =100Lux (µA)3
Temp. Range (°C)-40 to +85°C
VS (Max) (V)3.3
VS (Min) (V)1.8
Width (mm)2.1

Description

The ISL29009 is a light-to-current silicon optical sensor combining a photodiode and current amplifiers on a single monolithic IC. Similar to human eyes, the photodiode has peak sensitivity at 550nm and spans from 400nm to 700nm, rejecting UV light and IR light. The input luminance range is from 0.3 lux to 10,000 lux. The integrated non-linear current amplifier boosts and converts the photodiode signal in a square root fashion, extending the light input dynamic range while maintaining excellent sensitivity at dim conditions with low lux levels. The device consumes minimal power over a wide range of ambient lux levels because the current consumption ramps at a square root fashion. A dark current compensation circuit aids the photodiode to minimize temperature dependent leakage currents in the absence of light, improving the light sensitivity at low lux levels. In addition, the ISL29009 has an EN pin that can be used for a polling scheme extending portables' battery life. The ISL29009 is housed in an ultra compact 2mm x 2.1mm ODFN plastic case surface mount package. Operation is rated from -40 °C to +85 °C.