Skip to main content
Renesas Electronics Corporation
40V Precision Instrumentation Amplifier with Differential ADC Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MZU
Lead Count (#):24
Pkg. Dimensions (mm):7.8 x 4.4 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.33.0001
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)24
Carrier TypeReel
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +125°C
Bandwidth (MHz)5
CMRR (dB)120
Channels (#)1
EnableNo
Gain Error / Measurement Error (Max)0.003
Gain Min0.1
IBIAS (nA)0.2
IOUT (A)0.045
IS per Amp (mA)4.3
Length (mm)7.8
MOQ2500
Noise VN (nV/√Hz)8.6
Offset Voltage (Max) (mV)0.1
PSRR (db)130
Pitch (mm)0.7
Pkg. Dimensions (mm)7.8 x 4.4 x 0.00
Pkg. TypeTSSOP
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputYes
Slew Rate (V/µs)4
Thermal ShutdownNo
Topology [Rail 1]CFA
VS (Max) (V)40
VS (Min) (V)8
Width (mm)4.4

Description

Support is limited to customers who have already adopted these products.

The ISL28617 is a high performance, differential input, differential output instrumentation amplifier designed for precision analog-to-digital applications. It can operate over a supply range of 8V (±4V) to 40V (±20V) and features a differential input voltage range up to ±34V. The output stage has rail-to-rail output drive capability optimized for differential ADC driver applications. Its versatility and small package makes it suitable for a variety of general purpose applications. Additional features not found in other instrumentation amplifiers enable high levels of DC precision and excellent AC performance. The gain of the ISL28617 can be programmed from 0.1 to 10,000 via two external resistors, RIN and RFB. The gain accuracy is determined by the matching of RIN and RFB. The gain resistors have Kelvin sensing, which removes gain error due to PC trace resistance. The input and output stages have individual power supply pins, which enable input signals riding on a high common mode voltage to be level shifted to a low voltage device, such as an A/D converter. The rail-to-rail output stage can be powered from the same supplies as the ADC, which preserves the ADC maximum input dynamic range and eliminates ADC input overdrive.