Skip to main content
Renesas Electronics Corporation
Quad Micropower, Chopper Stabilized, RRIO Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MZP
Lead Count (#):14
Pkg. Dimensions (mm):5.0 x 4.4 x 0.90
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (ISL28433FVZ)Download

Product Attributes

Lead Count (#)14
Carrier TypeTube
Moisture Sensitivity Level (MSL)2
Pitch (mm)0.7
Pkg. Dimensions (mm)5.0 x 4.4 x 0.90
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Assembly LocationMALAYSIA
Wafer Fab LocationUSA
AVOL (dB)174
Bandwidth (MHz)0.4
CMRR (dB)125
Channels (#)4
EnableNo
Gain Min1
IBIAS (nA)0.18
IOUT (A)0.017
IS per Amp (mA)0.018
Length (mm)5
MOQ752
Noise VN (nV/√Hz)65
Offset Voltage (Max) (mV)0.006
PSRR (db)138
Pkg. TypeTSSOP
Price (USD)$4.40072
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)1.8 - 6
Slew Rate (V/µs)0.2
Thermal ShutdownNo
Thickness (mm)0.9
VOUT (V)4.9
VS (Max) (V)6
VS (Min) (V)1.8
Width (mm)4.4
field__slew_rate_typical_0.2

Description

The ISL28433 is a quad micropower, chopper stabilized operational amplifier that is optimized for single and dual supply operation from 1.65V to 6.0V and ± 0.825V to ± 3.0V. Their low supply current of 18µA and wide input range enable the ISL28433 to be an excellent general-purpose op amp for a wide range of applications. The ISL28433 is ideal for handheld devices that operate off 2 AA or single Li-ion batteries. The ISL28433 is available in 14 Ld TSSOP, 14 Ld SOIC and 14 Ld 3mm x 4mm TDFN packages. The device operates over the temperature range of -40 °C to +125 °C.