Skip to main content
Renesas Electronics Corporation
40V Precision Low Power Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:CFP
Pkg. Code:KBP
Lead Count (#):14
Pkg. Dimensions (mm):9.8 x 6.5 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeExempt
ECCN (US)EAR99
HTS (US)8542.33.0001

Product Attributes

Pkg. TypeCFP
Lead Count (#)14
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeExempt
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)143
Bandwidth (MHz)1.5
CMRR (dB)145
Channels (#)4
DSEE (MeV·cm2/mg)73.9
Die Sale Availability?Yes
IOUT (Max) (mA)43
IOUT (mA)43
IS per Amp (mA)0.44
Length (mm)9.8
Noise VN (nV/√Hz)8
Offset Voltage (Max) (mV)0.085
Offset Voltage (max)8.5µV
PROTO Availability?Yes
PSRR (db)145
Pitch (mm)1.3
Pkg. Dimensions (mm)9.8 x 6.5 x 0.00
Qualification LevelClass V
Rail-to-Rail InputNo
Rail-to-Rail Input/OutputNo
Rail-to-Rail OutputNo
RatingSpace
Slew Rate (V/µs)0.5
Supply Voltage (max) (V)40 - 40
Supply Voltage (min) (V)4.5 - 4.5
Supply Voltage Vs Range4.5-40
TID LDR (krad(Si))50
VS (Max) (V)40
VS (Min) (V)4.5
Width (mm)6.5

Description

The ISL28117, ISL28217, ISL28417, and ISL28417SEH are a family of very high precision amplifiers featuring low noise vs power consumption, low offset voltage, low bias current, and low temperature drift making them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise, and small footprint provides you with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls. The ISL28117 single and ISL28217 dual are offered in 8 Ld SOIC, MSOP and TDFN packages. The ISL28417 is offered in 14 Ld SOIC, 14 Ld TSSOP packages. All devices are offered in standard pin configurations and operate across the extended temperature range from -40°C to +125°C. The ISL28417SEH is offered in a 14 Ld Hermetic Ceramic Flatpack package. The device is offered in an industry standard pin configuration and operates across the extended temperature range from -55°C to +125°C.